HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC81261033 4220 SZ6 AC LIMIT SW L/H W/EARLY AUX 2P

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC81261033

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, DPDT EARLY BRAKE, AUX., NEMA SIZE 6, LEFT HAND OPERATION

Product details

General

Catalog Number

HC81261033

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

540

Certifications And Compliance

Nema Rating

6