HUBBELL
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE

54BB73EB Rotary Limit Switch 36:1 Fine Adjustment Type 4

Brand:

Gleason Reel

Catalog ID:

54BB73EB

Rotary Limit Switch 36:1 Fine Adjustment Type 4

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB73EB

Product Category

Limit Switches

Series

54

UPC

783246013415

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

32

Minimum Shaft Turns To Trip Contacts

1

Over Travel Shaft Turns

3.5

Reset Shaft Turns

0.5

Certifications And Compliance

Nema Rating

4