HUBBELL
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE

54EB33EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

Brand:

Gleason Reel

Catalog ID:

54EB33EC

Rotary Limit Switch 72:1 Long Dwell Cam Type 4

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB33EC

Product Category

Limit Switches

Series

54

UPC

783246013293

Dimensions

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

60

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

10

Reset Shaft Turns

1.5

Certifications And Compliance

Nema Rating

4