HUBBELL
GLEASON_LIMITSWITCH-SERIES55_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES55_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES55OPEN_PRODIMAGE

55-4E-3DP-WB-640 Series 55 Limit Switch DPDT

Brand:

Gleason Reel

Catalog ID:

55-4E-3DP-WB-640

Series 55 Limit Switch DPDT

  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Catalog Number

55-4E-3DP-WB-640

Product Category

Limit Switches

Series

55

UPC

783246015686

Dimensions

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

265

Minimum Shaft Turns To Trip Contacts

4

Over Travel Shaft Turns

48

Reset Shaft Turns

3.5

Certifications And Compliance

Nema Rating

4