GLEASON_LIMITSWITCH-SERIES55_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES55_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES55OPEN_PRODIMAGE

55-4E-3SP-WL-444 Series 55 Limit Switch SPDT

Brand:

Gleason Reel

Catalog ID:

55-4E-3SP-WL-444

Series 55 Limit Switch SPDT

  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Product Category
Limit Switches
Series
55
UPC
783246014320

Dimensions

Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
381
Minimum Shaft Turns To Trip Contacts
5
Over Travel Shaft Turns
63
Reset Shaft Turns
4.5

Certifications And Compliance

Nema Rating
4