ICD_SpeedSwitch2210-N9_PRODIMAGE
ICD_SpeedSwitch2210-N9_PRODIMAGE
ICD_SpeedSwitch2210-N9_alt1_PRODIMAGE

HC00710404 SPD SWITCH 2210-132CC10S

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00710404

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 10 MSHA APPROVED, SINGLE SPEED RATIO INCREASED 2.94 TO 1)

Product details

General

Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2210, C
Type
Non-Directional, AC/DC

Electrical Ratings

Current / Amperage Rating
10 A
Current Rating
10 A

Certifications And Compliance

Enclosure NEMA Rating
13 STANDARD