HUBBELL
ICD_2210_PRODIMAGE
ICD_2210_PRODIMAGE

HC00710647 SPD SWITCH 2210-133CC13F

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00710647

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 13 OILTIGHT, FLANGE MOUNTED

Product details

General

Catalog Number

HC00710647

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2210, C

Type

Non-Directional, AC/DC

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

13 STANDARD