HUBBELL
ICD_2220_PRODIMAGE
ICD_2220_PRODIMAGE
ICD_SpeedSwitch2210-N7F_alt1_PROIMAGE

HC00720740 SPD SWITCH 2220-111CC7S

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00720740

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 7 EXPLOSION-PROOF CLASS 1 GROUPS C OR D, SINGLE SPEED RATIO INCREASED (2.94 TO 1)

Product details

General

Catalog Number

HC00720740

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2220, F

Type

Directional AC Contacts

Electrical Ratings

Current / Amperage Rating

3 A

Current Rating

3 A

Certifications And Compliance

Enclosure NEMA Rating

7 EXPLOSION-PROOF, CLASS 1, GRP C, D

Resources and downloads