HUBBELL
ICD_2220_PRODIMAGE
ICD_2220_PRODIMAGE
ICD_SpeedSwitch2210-N9_alt1_PRODIMAGE

HC00720900 SPD SWITCH 2220-111CC9

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00720900

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 9 EXPLOSION-PROOF CLASS 2 GROUPS E, F, OR G

Product details

General

Catalog Number

HC00720900

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2220, F

Type

Directional AC Contacts

Electrical Ratings

Current / Amperage Rating

3 A

Current Rating

3 A

Certifications And Compliance

Enclosure NEMA Rating

9 EXPLOSION-PROOF, CLASS 2, GRP E, F, G, DIV 1, 2

Resources and downloads