HUBBELL
ICD_2220_PRODIMAGE
ICD_2220_PRODIMAGE

HC00726440 SPD SWITCH 2220-221CC4S

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00726440

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 4 WATERTIGHT, SINGLE SPEED RATIO INCREASED (2.94 TO 1)

Product details

General

Catalog Number

HC00726440

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2220, F

Type

Directional AC Contacts

Electrical Ratings

Current / Amperage Rating

3 A

Current Rating

3 A

Certifications And Compliance

Enclosure NEMA Rating

4 WATERTIGHT

Resources and downloads