HUBBELL
WBP_CW100IT4_PRODIMAGE
WBP_CW100IT4_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Ship to Shore, Cable Set, 100A 125/250V, 4-Wire For Isolation, Pre-Wired Male End Only

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CW100IT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 4-Wire For Isolation, Pre-Wired Male End Only, Yellow, For Boats with Cable.

Standard Product

Product details

General

Application

  • Ship-To-Shore Cables

Catalog Number

CW100IT4

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Winch Mounted Isolation Transformer
  • Length - 100 ft. (30.4m)
  • Product Type - Shore Power Cable Sets

UPC

783585502809

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

1200

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads