HUBBELL
WBP_M5200RS1_PRODIMAGE
WBP_M5200RS1_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Marine Electrical Products
WBP_M5200RS1_closed_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

M5200RS1

Heavy Duty IEC Pin and Sleeve Marine Grade Female Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Étanchéité

Product details

General

Application

Catalog Number

M5200RS1

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Replacement Interior

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Contact Carrier - Thermoset Polyester
  • Cover - Epoxy Painted Aluminum
  • Gaskets & Seals - Neoprene
  • Housing - Epoxy Painted Aluminum
  • Pin Spring - Beryllium Copper

Style

Standard Service,Corrosion Resistant

Type

UPC

783585161839

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

200 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Number Of Wires

5-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources and downloads

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Marine Electrical Products

Engineering Drawing