HUBBELL
WBP_TV98W_PRODIMAGE
WBP_TV98W_PRODIMAGE

Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 50', White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TV99W

Marine CATV Cable, 50'

Standard Product

Product details

General

Application

Ship-To-Shore Cables

Catalog Number

TV99W

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Yes

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Length - 50 ft. (15.2m)
  • Product Type - Phone/TV Devices
  • Version - TV Cable Set

UPC

783585519456

Electrical Ratings

Current Rating

Telephone/CATV

Voltage Rating

Telephone and TV Devices kV

Wattage

CATV Signal Only

Conductor Related

Cord Length

600