HUBBELL
WBP_CWP26CRW_PRODIMAGE
WBP_CWP26CRW_PRODIMAGE
play
Marine Electrical Products
WBP_CWP26CRW_HBL74CM25WOA_app_PRODIMAGE
+1
WBP_CWP26CRW_HBL74CM25WOA_app-5_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) GFCI Opening, Standard Size, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CWP26CRW

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) GFCI Opening, Standard Size, White

Standard Product

Product details

General

Application

Decorator Opening

Catalog Number

CWP26CRW

Color

White

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • For Use With - Rectangular/GFCI Receptacles
  • Mounting Type - FS/FD Box Mount
  • Plate Type - Commercial Grade
  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Device Cover

UPC

783585902203

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

910

Resources and downloads