text.skipToContent text.skipToNavigation

C11K16DRK

by Burndy 

Catalog ID: C11K16DRK

Cast Bronze Body Ground Clamp, Recommended Screw Torque:50 in.-lbs.

Features: With Lay-in Feature, For Connecting Grounding Conductor To Water Pipe, Copper Tube, Ground Rod Or Rebar, The Open Face Design Allows For Fast Lay-In Of The Tap Conductor Without The Need For Cutting, Simply Reverse Bottom Clamp For Smaller Size Rebar Or Rod, Connectors Are Provided With Silicon Bronze Hardware, Installation Torque: 50 IN-LB For Screw, Ground Rod Size: 3/8 - 1 IN Outer-Diameter, Package: Clamshell, Width: 0.66 IN, Water Pipe Size: 1/2 - 1 IN, Height: 1.64 IN, Length: 2.28 IN, Rebar Size: #4 - #6

Product Details

General

Application For Connecting Grounding Conductor To Water Pipe, Copper Tube, Ground Rod Or Rebar, Direct Burial Applications
EU RoHS Indicator Yes
Sub Brand CLAMP
Type Ground Clamp
UPC 781810359709
UPC 12 Digit 7818103597099

Certifications and Compliance

Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 1

Resources/Downloads

Customer Notices

Sales Drawings