HUBBELL
BUR_PPHID-264205_GC
BUR_PPHID-264205_GC

GCB63T13G1SS, Bronze Ground Connector for Static Grounding Applications, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

GCB63T13G1SS

Bronze Ground Connector; Stainless Steel Hardware.

Product details

General

Catalog Number

GCB63T13G1SS

Material

Copper

UPC

781810450222

UPC 12 Digit

7818104502222

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads