HandyBug
HandyBug

SB232TC14, HandyBug Mechanical Connector, Tap, Splice or Terminate, Drilled Spacer Pad with 1/4" Holes, #8-#2 Copper

Brand:

Burndy

Catalog ID:

SB232TC14

HANDYBUG DRILLED SPACER PAD, 1/4" HOLES, COPPER CONDUCTOR RANGE: 8 AWG - 2 AWG.

COPPER CONDUCTOR RANGE: 8 AWG - 2 AWG, TIN-PLATED COPPER ALLOYS, INSTALLATION TORQUE:STUD: 150 IN-LBS, NUT: 275 IN-LBS

Product details

General

Application
ACCEPTABLE FOR DIRECT BURIAL IN EARTH AND CONCRETE
EU RoHS Indicator
Yes
Material
Copper Alloy, Tin Plated
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
150 in-lbs
Sub Brand
HANDYBUG
Trade Name
SUPERBUG
Type
HandyBug
UPC
781810677407
UPC 12 Digit
7818106774077

Dimensions

Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm

Conductor Related

Conductor Range
#8 AWG to #2 AWG

Certifications And Compliance

Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
50
Pallet Quantity
11600

Resources and downloads

Customer Notices

Sales Drawings