HUBBELL
BUR_PPHID-268035_FingerSafeDesign
BUR_PPHID-268035_FingerSafeDesign

BDBLCS5K3FS, 3-Pole Flex Rated Finger-Safe Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS5K3FS

POWER DISTRIBUTION BLOCKS.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

Product details

General

Catalog Number

BDBLCS5K3FS

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Number Of Poles

3

Plated

Y

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLEâ„¢

UPC

781810676950

UPC 12 Digit

7818106769500

Dimensions

Dimension - Height inch

4.15

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

231

Dimension - Length Overall inch

9.09

Electrical Ratings

Amperage Rating

380 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

4 AWG - 500 kcmil

Conductor - AL Str Tap Range

14 AWG - 2/0 AWG

Conductor - Copper Str Run Range

4 AWG - 500 kcmil

Conductor - Copper Str Tap Range

14 AWG - 2/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2

Pallet Quantity

144

Resources and downloads