HUBBELL
CMC_PPHID-2514813_Al_Lug_tap_Kits
CMC_PPHID-2514813_Al_Lug_tap_Kits

Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AL2/0

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

Product details

General

Catalog Number

AL2/0

Material

Aluminum

Electrical Ratings

Voltage Rating

600 V

Resources and downloads