HUBBELL
SKU-BDBLCS7R1DW
SKU-BDBLCS7R1DW

BDBLCS7R1DW, Large Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS7R1DW

Power Distribution Block, Large Double Wide, 1-Pole, (5) #4 - 500 Run Side, (8) #6 - 4/0 Tap Side, 1456 Amp Rating.

Product details

General

Catalog Number

BDBLCS7R1DW

UPC

621945481633

Dimensions

Height

5.54 in

Length

17.84 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Resources and downloads