HUBBELL
BIC2_COVER_Photo_BW
BIC2_COVER_Photo_BW

BIC26750, Insulating Cover - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BIC26750

Distribution Block Plastisol Insulating Cover, 120 V per mil Dielectric Strength, 156 mils Thickness Nom., For BPD26750.

Product details

General

Catalog Number

BIC26750

Connector Type

Cover

Material

Vinyl, Plastisol

UPC

781810132654

UPC 12 Digit

7818101326544

Dimensions

Dimension - Length Overall inch

10.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Pallet Quantity

10

Resources and downloads