HUBBELL
SKU-BDBMCS3S3S1
SKU-BDBMCS3S3S1

BDBMCS3S3S3, Flex Rated Stud Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMCS3S3S3

POWER DISTRIBUTION BLOCK, 3 POLE 600V AL9CU, RUN:(1) 3/3 STUD TAP:(1) 3/8 STUD.

Product details

General

Catalog Number

BDBMCS3S3S3

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLEâ„¢

UPC

621945518834

Dimensions

Weight

1.05 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384

Resources and downloads