HUBBELL
CMC_PPHID-2514813-Single_set_screw
CMC_PPHID-2514813-Single_set_screw

For single set-screw terminals where a streetlight tap will be installed along with a feeder or a service conductor.

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

TKSL

For single set-screw terminals where a streetlight tap will be installed along with a feeder or a service conductor.

TKSL. For single set includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • For single set-screw terminals where a streetlighttap will be installed along with a feeder or a service conductor
  • Material: EPDM Rubber

Product details

General

Catalog Number

TKSL

Material

Rubber, EPDM

Dimensions

Length

5.36 in

Electrical Ratings

Voltage Rating

600 V

Resources and downloads