HUBBELL
SKU-BDBLCS7A1DW
SKU-BDBLCS7A1DW

BDBLCS7A1DW, Large Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS7A1DW

Power Distribution Block, Large Double Wide, 1-Pole, (5) #4 - 500 Run Side, (24) #14 - 4 Tap Side, 1026 Amp Rating.

Product details

General

Catalog Number

BDBLCS7A1DW

Connector Type

Power Distribution Block

Material

Aluminum

UPC

621945481657

Dimensions

Height

5.54 in

Length

17.84 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

216