HUBBELL
BUR_PPHID-268035_Fingersafekits
BUR_PPHID-268035_Fingersafekits

BDBSCS1P1FSKIT, Power Distribution Block Finger Safe Kit

Brand:

Burndy

Catalog ID:

BDBSCS1P1FSKIT

FINGER-SAFE KIT.

Product details

General

Catalog Number

BDBSCS1P1FSKIT

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSIPOLEâ„¢

UPC

621945457553

UPC 12 Digit

6219454575533

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920