HUBBELL
5361-6
5361-6

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, White, Carded

Brand:

Bell

Catalog ID:

5361-6

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, White, Carded

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Includes Four 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5361-6

Color

White

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number Of Outlets

5

Thread Size

1/2 in

Type

Round/Splice Box

UPC

050169536162

Dimensions

Actual Depth

1.625 in

Cubic Capacity

16 cu.in

Depth

1.5 in

Height

5.25 in

Weight

0.62 lb

Width

4.203 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

Standard Package

6