HUBBELL
5406-0
5406-0
BELL-5406-0-PRODIMAGE-DIMENSIONS-EN

1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray

OR

Brand:

Bell

Catalog ID:

5406-0

1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray

Installation hardware and gasket provided

Product details

General

Accessory Type

Weatherproof box/cover

Application

Accessory

Catalog Number

5406-0

Color

Gray

Construction

Metallic

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

1-Gang

Type

Extension/Adapter

UPC

050169540602

Dimensions

Actual Depth

1.031 in

Cubic Capacity

9.5 cu.in

Depth

1 in

Height

4.721 in

Weight

0.25 lb

Width

2.95 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Packaging Type

Shrink

Pallet Quantity

Standard Package

25