HUBBELL
5407-0
5407-0
5407-0_1
5407-0_2

2-Gang Weatherproof Extension Ring, 1-1/32 in. Deep, Gray

OR

Brand:

Bell

Catalog ID:

5407-0

2-Gang Weatherproof Extension Ring, 1-1/32 in. Deep, Gray

  • Rugged seamless construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Installation hardware and gasket provided
  • Multi-lingual instructions in each package
  • Includes gasket and mounting hardware
  • Rugged seamless aluminum construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance
  • Installation hardware and gasket included
  • 16 cu. in. capacity
  • NEMA 3R rated

Product details

General

Accessory Type

Weatherproof box/cover

Application

Accessory

Catalog Number

5407-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number of Gang(s)

2-Gang

Type

Extension/Adapter

UPC

050169540701

Dimensions

Actual Depth

1.031 in

Cubic Capacity

16 cu.in

Depth

1.03125 in

Height

4.656 in

Weight

0.485 lb

Width

4.656 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

Standard Package

10