text.skipToContent text.skipToNavigation

5839-5 - Discontinued Suggested Sub 5839-5WRTR

by Bell 

Catalog ID: 5839-5

DISCONTINUED - 1-Gang Weatherproof Flip Cover Kit, Includes Duplex, Box, and Cover, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No need to purchase separate components

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Horizontal
Number Of Outlets 3
Number of Gang(s) 1-Gang
Type
  • Box
  • Cover
  • Device
UPC 050169583951
Weather Resistant Yes

Dimensions

Actual Depth 2.656 in
Height 4.563 in
Weight 1.037 lb
Width 2.813 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Carded
Pallet Quantity 336
Standard Package 4

Resources/Downloads

Specifications

Terms and Conditions