text.skipToContent text.skipToNavigation

5881-0 - Discontinued Suggested Sub MX3200

by Bell 

Collection Name:  RaynGuard;Extra Duty

Catalog ID: 5881-0

DISCONTINUED - Suggested Sub MX3200

  • Superior commercial quality die-cast aluminum
  • Rain chamber for extra protection from splashing
  • Provisions on each side for holding cords - No pull-outs
  • Fits standard size padlock
  • Unique lid allows for larger plugs and provides more room for bend radius if electrical cords
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Multi-lingual instructions in each package
  • Includes gasket and mounting hardware

Product Details

General

Color Gray
Construction Metallic
Cover Type In-Use
Material Aluminum
Mounting Method Vertical
Number of Gang(s) 1-Gang
Type Cover
UPC 050169588109

Dimensions

Actual Depth 3.31 in
Cubic Capacity 61.5252 cu.in
Depth 3 in
Height 6.49 in
Weight 0.688 lb
Width 3.16 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Shrink
Pallet Quantity 792 EA
Standard Package 4

Resources/Downloads