HUBBELL
MX4280S
MX4280S
play
TAYMAC: Extra-Duty Overview
play
TAYMAC: Metallic Extra Duty Weatherproof In-Use Device Covers
+1
8in1_Configs

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray

OR

Brand:

TayMac

Catalog ID:

MX4280S

Collection name:

EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Adapter, gasket, mounting hardware and instructions included
  • Extra Duty® rated
  • Vertical mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MX4280S

Color

Gray

Construction

Metallic

Cover Type

In-Use;Low Profile

EU RoHS Indicator

Contact Manufacturer

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326101288

Dimensions

Actual Depth

2.282 in

Cubic Capacity

81.68559 cu.in

Depth

3.5 in

Height

6.492 in

Weight

0.738 lb

Width

3.595 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Shrink

Pallet Quantity

1080

Standard Package

6

Resources and downloads

Sales Drawings

Videos

play
TAYMAC: Extra-Duty Overview
play
TAYMAC: Metallic Extra Duty Weatherproof In-Use Device Covers

Terms and Conditions