text.skipToContent text.skipToNavigation

ALRC110LWE

By Acme Electric 

Catalog ID: ALRC110LWE

By Acme Electric
Catalog ID:  ALRC110LWE
AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 334 uH, 110 A, Encapsulated
  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

Inductance 334 uH
Inductance Range 301-450 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 75 HP
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 110 A
UL Insulation Class 180°C
UPC 047503096673