HUBBELL
ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_01_PRODIMAGE
play
ACME_T2530144S_03_PRODIMAGE
+1
ACME_T2530144S_04_PRODIMAGE

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 5kVA

Brand:

Acme Electric

Catalog ID:

T1005K0201CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 5kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

BNFC Taps

2

Catalog Number

T1005K0201CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.38 in

Height

14.38 in

Length

7.13 in

Weight

75 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 V

Certifications And Compliance

Nema Rating

NEMA 3R

UL Standard

UL 506

Resources and downloads

Specifications

Videos

play
Encapsulated Transformers for Hazardous Locations Class I Div 2