HUBBELL
CE030075 - Discontinued See Sub CE75A013
* Representative image
CE030075 - Discontinued See Sub CE75A013
Discontinued

CE030075 - Discontinued See Sub CE75A013

Brand:

Acme Electric

Catalog ID:

CE030075

Collection name:

Legacy ICTs

CE030075 - Discontinued See Sub CE75A013.

  • Substitute new ICT CE75A013
  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

Product details

General

Catalog Number

CE030075

CE Compliant

CE Marked

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Secondary Voltage

24 V

UL Insulation Class

105°C

UPC

047503086889

Winding Material

CU

Dimensions

Dimensions

3.28 in x 3.28 in x 2.81 in

Height

2.81 in

Length

3.28 in

Weight

3.5 lb

Width

3.28 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Standard

UL 506

Resources and downloads