HUBBELL
7416
7416

Industrial Control Transformer .100KVA 550/575/600 -110/115/120 F1

Brand:

Acme Electric

Catalog ID:

CE100N017CF1

ICT .100KVA 550/575/600 -110/115/120 F1

Product details

General

Catalog Number

CE100N017CF1

Secondary Voltage

110/115/120 V

UPC

047503017265

Dimensions

Dimensions

3.69 in x 3.38 in x 4.36 in

Height

4.36 in

Length

3.69 in

Weight

4.2 lb

Width

3.38 in

Electrical Ratings

Primary Voltage

550/575/600 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources and downloads

Specifications