text.skipToContent text.skipToNavigation

TB1000B005C

By Acme Electric 

Catalog ID: TB1000B005C

By Acme Electric
Catalog ID:  TB1000B005C
Industrial Control Transformer 1 kVA, 208,230,460 Primary Volts - 115 Secondary Volts

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

  • Secondary fuse clips factory installed, where applicable
  • Twenty year limited warranty
  • UL Listed and CSA Certified or cUL
  • Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants

Product Details

General

Secondary Voltage 115 V
UPC 047503003879

Dimensions

Dimensions 5.42 in x 6.75 in x 7.45 in
Height 7.45 in
Length 5.42 in
Weight 37 lb
Width 6.75 in