text.skipToContent text.skipToNavigation

TB1000F011F4

by Acme Electric 

Catalog ID: TB1000F011F4

Industrial Control Transformer 1 kVA, 240,480,600 Primary Volts - 100,120 Secondary Volts, Factory installed 2-pole primary block and secondary fuse clips (50 & 75 VA)

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

  • Secondary fuse clips factory installed, where applicable
  • Twenty year limited warranty
  • UL Listed and CSA Certified or cUL
  • Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants

Product Details

General

Construction Encapsulated
Secondary Voltage 95, 115 V
UPC 047503004586

Dimensions

Dimensions 6.795 in x 6.38 in x 7 in
Height 7 in
Length 6.795 in
Weight 31.8 lb
Width 6.38 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 230/460/575 V

Certifications and Compliance

CSA Standard CSA 22.2 NO 66.1;CSA 22.2 NO 66.2
UL Standard UL 5085-1;UL 5085-2

Logistics

Carton Quantity 1

Resources/Downloads