HUBBELL
WBP_IG5252WTR_PRODIMAGE
WBP_IG5252WTR_PRODIMAGE
play
Tamper-Resistant Receptacles

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Isolated Ground, Commercial Grade, 15A 125V, 5-15R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IG5252WTR

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Isolated Ground, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, White.

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Tamper-resistant shutter complies with national electrical code requirements
  • Triangle marking on face indicates isolated ground
  • Smooth Face
  • Triple wipe contacts

Isolated Ground and Tamper Resistant

Product details

General

Application

Hubbell-Pro Heavy Duty Specification Grade

Catalog Number

IG5252WTR

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hubbell-PRO

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Face - Nylon
  • Ground Contacts - .031" (.8) Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .040" (1) Galvanized steel
  • Power Contacts - .031 in. (.8) Brass
  • Terminal Screws - Steel
  • Wire Clamp - .062 in. (1.8) Nickel plated steel

Style

Smooth Face

Type

Tamper-Resistant

UPC

783585540030

Dimensions

Dimensions

3.28 in x 1.57 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.25 lb

Width

1.57 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads