HUBBELL
WBP_9300IGGRY_PRODIMAGE
WBP_9300IGGRY_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R

Brand:

Bryant

Catalog ID:

9300IGGRY

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R, Gray, Single Pack

Isolated Ground

Product details

General

Application

Hospital Grade

Catalog Number

9300IGGRY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Decorator

Type

Single Receptacle

UPC

781786741812

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads