HUBBELL
ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 100kVA, Non Ventillated

Brand:

Acme Electric

Catalog ID:

TE1530223S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 100kVA, Non Ventillated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

TE1530223S

Construction

Non Ventilated

Electrostatic Shield

Shielded

kVA

100

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503090794

Winding Material

AL

Dimensions

Dimensions

30 in x 40 in x 42 in

Height

42 in

Length

30 in

Weight

775 lb

Width

40 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506