ACME_PPH_534_AV_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AV_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 167kVA

Brand:

Acme Electric

Catalog ID:

TP530233S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 167kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA5

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
167
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
240 X 480
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503001325
Winding Material
AL

Dimensions

Dimensions
35.5 in x 39.5 in x 45.6 in
Height
45.6 in
Length
35.5 in
Weight
1050 lb
Width
39.5 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
240 X 480 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
1