HUBBELL
ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 37.5kVA, Copper Windings

Brand:

Acme Electric

Catalog ID:

TPC530193S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 37.5kVA, Copper Windings

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA1

Product details

General

ANFC Taps

2

BNFC Taps

4

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

37.5

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503089637

Winding Material

CU

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

295 lb

Width

24.39 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 2

UL Standard

UL 506