ACME_PPH_534468_AM
* Representative image
ACME_PPH_534468_AM

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA, 316 Stainless Steel

Brand:

Acme Electric

Catalog ID:

T253014SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA, 316 Stainless Steel

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps
2
BNFC Taps
2
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
5
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
240 X 480
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
Taps % Steps
2.5%
UL Insulation Class
180°C
UPC
047503130575
Winding Material
CU

Dimensions

Dimensions
7.13 in x 10.31 in x 14.38 in
Height
14.38 in
Length
7.13 in
Weight
75 lb
Width
10.31 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
240 X 480 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
12