HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_03_PRODIMAGE
ACME_T3075K0013B_04_PRODIMAGE
ACME_T3075K0013B_02_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 75kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3075K0064BS

Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 75kVA, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3075K0064BS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

208Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093207

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

500 lb

Width

28.15 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

Primary Voltage

208D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561