ACME_T3150K0013B_01_PRODIMAGE
ACME_T3150K0013B_01_PRODIMAGE
ACME_T3150K0013B_03A_PRODIMAGE
ACME_T3150K0013B_02_PRODIMAGE
ACME_T3150K0013B_04_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 225kVA

Brand:

Acme Electric

Catalog ID:

T3225K0013B

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 225kVA

  • Quiet operation with sound levels below NEMA standards

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Ventilated
kVA
225
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
480Δ
Product Category
Dry Type Distribution Transformer
Secondary Voltage
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503092446
Winding Material
AL

Dimensions

Dimensions
29.87 in x 32.9 in x 41.52 in
Height
41.52 in
Length
29.87 in
Weight
1200 lb
Width
32.9 in

Electrical Ratings

Efficiency
98.94%
Frequency Rating
60 Hz
Primary Voltage
480D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561

Logistics

Carton Quantity
1
Pallet Quantity
1