HUBBELL
ACME_T3150K0013B_01_PRODIMAGE
ACME_T3150K0013B_01_PRODIMAGE
ACME_T3150K0013B_03A_PRODIMAGE
ACME_T3150K0013B_02_PRODIMAGE
ACME_T3150K0013B_04_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 225kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3225K0053BS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 225kVA, Shielded

Product details

General

Catalog Number

T3225K0053BS

UPC

047503094457

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1550 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.94%

Certifications And Compliance

Nema Rating

NEMA 3R

Resources and downloads

Customer Notices

Specifications

Engineering Drawing

Terms and Conditions