Brand:
Acme Electric
Catalog ID:
T3015K0323BS
ANFC Taps
BNFC Taps
Catalog Number
Construction
Electrostatic Shield
kVA
Max Temperature Rise
Mounting Type
Primary Voltage
Product Category
Secondary Voltage
Taps % Steps
UL Insulation Class
UPC
Winding Material
Dimensions
Height
Length
Weight
Width
Efficiency
Frequency Rating
Primary Voltage
Buy American Compliant
CSA Standard
Dept of Energy Regulation
Nema Rating
UL Standard
Carton Quantity