HUBBELL
ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
ACME_T253010S_02_PRODIMAGE
ACME_T253010S_03_PRODIMAGE
ACME_T253010S_04_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.5kVA

Brand:

Acme Electric

Catalog ID:

T253108S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.5kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T253108S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

155°C

UPC

047503732601

Winding Material

CU

Dimensions

Dimensions

4.2 in x 4.37 in x 9.06 in

Height

9.06 in

Length

4.2 in

Weight

15 lb

Width

4.37 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

600 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

16