HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_03_PRODIMAGE
ACME_T3075K0013B_04_PRODIMAGE
ACME_T3075K0013B_02_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 30kVA

Brand:

Acme Electric

Catalog ID:

T3030K0044B

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 30kVA

  • Quiet operation with sound levels below NEMA standards

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3030K0044B

Construction

Ventilated

kVA

30

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

240Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503092910

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

325 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.23%

Frequency Rating

60 Hz

Primary Voltage

240D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561

Logistics

Carton Quantity

1

Pallet Quantity

1