text.skipToContent text.skipToNavigation

T3500K0023BS

by Acme Electric 

Catalog ID: T3500K0023BS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 500kVA, Shielded

Product Details

Dimensions

Dimensions 41.5 in x 45.6 in x 57.8 in
Height 57.8 in
Length 41.5 in
Weight 3100 lb
Width 45.6 in

Electrical Ratings

Efficiency 99.14%

Certifications and Compliance

Nema Rating NEMA 3R

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing

Terms and Conditions